Earthbridge B162, Two Stud, Cable to Solid Round Steel


Earthbridge B162, Two Stud, Cable to Solid Round Steel
Earthbridges are assemblies made from a high-quality conductive earthpoint (connecting terminal) and various types of conductors. The nVent ERICO Cadweld exothermic connection process is used to combine them together, forming a highly corrosion resistant and long-lasting assembly.
Details
Resources
Video
Features
- Long-lasting design
- Low ground resistance and impedance
- Superior electrical conductivity and resistance to corrosion
- Electrically and mechanically robust and reliable
- Easy to install
Specifications
Earthpoint Type | B162, Two Stud |
Conductor Type | Yellow-Green Insulated Cable to Solid Round Steel, 10° Angle |
DB-16-C-70-S-050-C | ||
---|---|---|
DB | Earth Point | DB: 1 hole BT: 2 holes BF: 4 holes LU: M16 lug TA: tape |
16 | Thread Size | 10: M10 12: M12 16: M16 40: Tape 40x5mm 30: Tape 30x4mm |
C | Conductor Type | K: Steel Rond C: Y/G Cable T: Steel Bar F: Steel Bar 4mm N: NYY-O Cable H: N2XH-0 Cable |
70 | Conductor Size | 12: D12mm 16: D16mm 30: 30x4mm 40: 40x5mm 50: 50mm2 70: 70mm2 95: 95mm2 |
S | Conductor Angle | S: 0° P: 90° A: 45° |
050 | Length (cm) | xxx |
x | Termination (option if cable) | SR: Solid Round EP: Earthpoint perpendicular ES: Earthpoint straight TA: Tape of 100mm TP: Tape of 150mm LU: M16 lug |
x | Bolts & Washer | - : No Hardware H: With Hardware |
C | Packaging | - : by unit (Made-to-Stock) C: 5 pieces (Made-to-Order) G: 25 pieces (Made-to-Order) |
Certifications
DoC, ERICO EB-2
English
EN IEC 62561-1:2017

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.