Modular Branch Connector, Metal Connectors
Hover to magnify image or click to enlarge
Modular Branch Connector, Metal Connectors
nVent RAYCHEM TraceTek TT-MBC-MC is a modular branch connection, with metal connectors, used to create T-branches in sensor circuits. Contains weighted resisitors that simulate 4.5 m / 15 ft of sensing cable on the end and branch legs.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple and fast to install, modular
- Easy to design
Specifications
| Conductor Size | 18 AWG |
| Conductor Material | Copper |
| Outer Sheath Material | ECTFE |
| Connector Material | Metal |
Catalog Number
to
of
Page
of
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.