PropacPRO EMC Rear Panel, Full Width
Hover to magnify image or click to enlarge
PropacPRO EMC Rear Panel, Full Width
The EMC rear panel, full width for PropacPRO Case mounts to the frame of the case. It has no perforation. The shielding is done with textile EMC gaskets.
Details
Resources
Features
- Alu panel, 1.5 mm, with fastener for Earthing / GND
- Mounts on case (left, right)
- Without perforation
Specifications
| Material | Aluminum |
| Finish | Anodized; Passivated |
| Works With | Cases |
| Product Family | PropacPRO |
| Type | Rear Panel |
| Product Type | Side Panel |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.