ProLine G2 Frame Pull-Out Shelf


ProLine G2 Frame Pull-Out Shelf
The ProLine G2 Frame Pull-Out Shelf mounts to the vertical hole pattern of the frame, with an integrated slide for easy access to shelf-mounted devices.
Details
Resources
Features
- Mounts to the front and rear frame uprights
- The shelf is 16 gauge (1.5 mm) steel, while the mounting supports are 12 gauge (2.5mm) steel
- White, polyester powder paint finish
Specifications
Thickness | 1.52mm |
Thickness | 16ga |
Color | Light Gray |
Finish | Powder Coated |
Color Code | RAL 7035 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.