Skip to main content

Please Select Your Country/Language Preferences

ProlinePulloutOutcr Product Photo Hover to magnify image or click to enlarge

Frame Pull-Out Shelf

Frame Pull-Out Shelf allows easy access to shelf-mounted devices. The shelf has 12 gauge steel supports. The shelf mounts to the front and rear frame uprights. The load rating is 110 lb. (50 kg).

Read more Read less Print This Page
Details

Features

Specifications

Thickness 1.52mm
Thickness 16ga
Color Light Gray
Finish Powder Coated
Color Code RAL 7035
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.