Hover to magnify image or click to enlarge
MTCA.4 System Rev3, 12 Double Mid-Size AMC Slots, 9 U, 84 HP, JSM
MTCA.4 crate in accordance to Rev 3.0 of the MTCA.0 Standard with support for PCIe Gen 4 & 5 as well as 100 GbE. The system is designed for high-performance applications with high level of availability, where redundancy of all components is required....
Features
- In accordance with PICMG MTCA.0 R3.0 and MTCA.4 R3.0 specification
- Supports PCIe Gen5 and 100GBase-KR4
- 9 U, 84 HP system for 12 Double Mid-Size AdvancedMC modules, 2 Double Full-Size MCHs, and 4 Double Full-Size power modules
- 12 rear transition module slots for Double Mid-Size RTMs
- Backplane with dual star topology, direct connections for S-ATA / SAS, clock and trigger lines per PICMG MTCA.4
- Telecom and fabric clock topology per PICMG AMC.0 R2.0
- 2 hot-swap fan modules with cooling unit manager (CU EMM...
Specifications
PRODUCT ATTRIBUTES
Delivery of this product includes the following item(s):
| Item | Description | Quantity | |
|---|---|---|---|
| 1 | MicroTCA system, 9 U, 84 HP, 373 mm deep, zinc-plated | 1 | |
| 2 | AdvancedMC slot, with guide rail, for vertical board mounting | 12 | |
| 3 | RTM-Modul slot, with guide rail, for vertical board mounting | 12 | |
| 4 | Backplane with dual star topology for 12 AdvancedMC modules, 2 MCHs and 4 power modules | 1 | |
| 5 | Hot-swap fan module with cooling unit manager (CU EMMC) and 6 fans | 2 | |
| 6 | Air filter, swappable from front | 1 |
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.