nVent CADDY Macrofix Insulated M8/M10
        
        Hover to magnify image or click to enlarge
      
        nVent CADDY Macrofix Insulated M8/M10
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                            Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                    
      
    
  
        
                                                                                                      
Features
- Return-lip on the hanger prevents the rubber from detaching, eliminating rework during installation
 - Plastic washer prevents screws from falling out during installation
 - Combo head bolt works with slotted, hex, or Phillips drivers
 - Longer ears position the screw farther from the hanger, improving tool clearance when the screw is tightened
 - Combination nut can be attached to M8 or M10 threaded rod, simplifying material handling
 - Screw length has been optimized to accommodate an increased pipe range, reducing inventory
 - Category II noise reduction according to DIN EN ISO 3822-1
 - Compliant for sound insulation design according to DIN 4109
 - Reaction-to-fire classification is "E" in compliance with DIN EN 13501-1
 
Specifications
| Color | Black | 
| Finish | Electrogalvanized | 
| Material | Steel;EPDM-SBR Rubber | 
| Temperature | -50 to 110 °C | 
| Temperature | -58 to 230 °C | 
Installation Manual / Instruction Sheet
Test Report
Certifications

- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.