nVent CADDY Pyramid rooftop supports are a surface mounted solution for supporting electrical and mechanical applications on a variety of roof surfaces. They offer superior load capacity and dramatically reduce installation time by replacing slow, heavy and labor-intensive methods for support of pipe, conduit, duct, cable tray and equipment. Unlike wood blocks, nVent CADDY Pyramid supports are specifically designed for rooftop applications, incorporating unique materials and finishes that protect roof membranes and provide superior corrosion protection.
Subcategories
Products | 13 results (21 items)

nVent CADDY Pyramid ST Fixed Strut Support
Provides a fixed-height mounting platform 4.8" or 6.4" (122 mm or 164 mm) off the roof surface with 6", 10", or 16" (152 mm, 254 mm, or 406 mm) of usable strut length.

nVent CADDY Pyramid Tool-Free Pipe Support Kit
Provides a fixed height support 4" (102 mm) off the roof surface for outside pipe diameters between 0.50" - 2.38" (12.7 - 60.3 mm). Kits come in 5.5", 10" or 16" (140 mm, 254 mm, or 406 mm) lengths.

nVent CADDY Pyramid H-Frame Post Base
Individual post base with pre-installed strut nut provides the flexibility to create custom frame work by simply adding appropriate lengths of strut and hardware.

nVent CADDY Pyramid Tool-Free Pipe Clamp
Two sizes of clamps allow for outside pipe diameters between 0.50" - 2.38" (12.7 - 60.3 mm) to be restrained on top of the nVent CADDY Pyramid Tool-Free series base.

nVent CADDY Pyramid H-Frame Kit
Includes two post bases with pre-installed strut nuts and an additional hardware kit to construct an H-Frame by adding appropriate lengths of strut.

nVent CADDY Pyramid ST Adjustable Strut Support
Allows elevation changes of up to 18" (457 mm) off the roof surface with 10" or 16" (254 mm or 406 mm) of usable strut length.

nVent CADDY Pyramid Equipment Support Kit, 4 Post Base
Includes all post bases, hardware and framing needed for an out of the box solution to construct a 39.4" (1 m) equipment support.

nVent CADDY Pyramid Equipment Support Kit, 6 Post Base
Includes all post bases, hardware and framing needed for an out of the box solution to construct a 78.8" (2 m) equipment support.

nVent CADDY Pyramid ST Bridge Assembly
Provides a fixed-height mounting platform 5.6" (142 mm) off the roof surface with 24" to 60" (610 mm to 1524 mm) of usable strut length.

nVent CADDY Pyramid Equipment Support Frame Extension Kit
Add to any 39.4" (1 m) or 78.8" (2 m) equipment support kit to extend the size of the frame in 39.4" (1 m) increments to create custom sizes and configurations.

nVent CADDY Pyramid Universal Support
Provides a fixed-height mounting platform 4" (102 mm) off the roof surface with 5.5", 10" or 16" (140 mm, 254 mm, or 406 mm) lengths with captive stainless steel nuts to accommodate custom applications.

nVent CADDY Pyramid Equipment Support Post Base
Individual post base with height adjustable leg 12" to 18" (305 to 457 mm) gives you the flexibility to create your own equipment support with strut.