Joint Bond T9 Complete Welder Pair, Power
Hover to magnify image or click to enlarge
Joint Bond T9 Complete Welder Pair, Power
Details
Application images
Resources
Video
Related Products
Features
- Complete welder assembly provides a convenient means of attaching jumper bonds to the head of the rail
- Connection is made within the confines of the splice plate
- Includes mold cleaner and flint ignitor
Specifications
| Rail Type | 85 lb to 141 lb T-Rail Sections |
| Bond Terminal Style | C |
| Material | Graphite;Steel;Thermoplastic |
Brochure
Installation Manual / Instruction Sheet
Certifications
DoC, ERICO Cadweld
English
EN IEC 62561-1:2017

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.