Skip to main content
Please Select Your Country/Language Preferences

Concrete Construction & Reinforcement Solutions | nVent LENTON

Concrete Construction

Concrete Reinforcement Solutions for Buildings & Infrastructure

Mechanical splicing has become the preferred method of joining rebar because of its reliability. It also allows for design flexibility, saves time and materials costs—and it lasts. You can trust nVent LENTON concrete reinforcement solutions to perform to your exacting requirements and help you achieve greater efficiency.

 

 

Industry Solutions

Cast-in-Place Concrete.jpg image

Cast-In-Place Concrete

Cast-in-place concrete gives you the ultimate strength for walls and foundations. Making them better and stronger are nVent LENTON reinforcement solutions designed for residential and commercial construction.

Learn more
Precast Concrete.jpeg image

Precast Concrete

Precast concrete gives flexibility to continue working in virtually any environment or weather condition—and nVent LENTON gives you peace of mind that it will be strong and durable.

Learn more

 

Concrete Construction Applications

Quick Wedge Mechanical Splicing1.jpg image

Shear Wall

nVent LENTON mechanical splices reduce congestion, and are ideal for fast and easy rebar placing when using sliding or climbing formwork.

LEARN MORE

Form Saver Anchor.jpg image

Wall Slab

nVent LENTON Form Savers for wall/slab or wall/beam connections eliminate the need to penetrate the formwork. These solutions are indispensable when using sliding or climbing formwork.

LEARN MORE

Mechanical Anchors.jpg image

Columns and Beams

nVent LENTON Terminator is ideal for rebar anchorage applications to eliminate hooked rebar, reduce congestion and simplify bar placement.

LEARN MORE

Position Transition Coupler.jpg image

Transition Couplers

nVent LENTON Transition Couplers are designed to splice different diameter bars.

LEARN MORE

Taper-Threaded_2.jpg image

Future Expansion

Ideal for future extensions, nVent LENTON Couplers are supplied with thread-protective plastic caps, which can be removed to expose the coupler when construction recommences.

LEARN MORE

CTRL Case Study

See how nVent LENTON accelerated the piling process in U.K. railway installation.

Download case study

Grout Case Study

See how nVent LENTON grout performs in cold weather applications.

Download case study