Electronic Enclosures & Components
Electronic Enclosures & Components
Your One-Stop Shop for Your Board
Benefit from our variety of high-performance electronics packaging solutions from 19” subracks, chassis, tabletop cases and front panels, designed to meet the diverse needs of industries such as military, test and measurement, telecommunications, and transportation.
Whether you need standard configurations or fully tailored solutions, nVent SCHROFF ensures that your technology is protected, adaptable, and ready for the future.

Simple Integration
Whether you require shock and vibration resistance or EMC shielding, our modular design allows customization to meet stringent industry standards.
Versatile Designs
Maximum flexibility is offered with options accommodating portable, desktop, or rack-mounted setups. Including advanced cooling solutions and customizable branding options.
Effortless Customization
Finish your setup with our modular offering, designed for quick configuration and modification.
Digital Empowerment
Intelligent online configurator to simplify and speed up your digital workflow
Case Studies
Rack-Mount Portfolio
These protective casings are designed to house and organize essential hardware and components, providing easy access, enhanced security, and improved airflow within a rack system.
19-Inch Subracks: Modular Architecture
- Standardized Modular Frames
 - Provides optimized and reliable housing for PCBs, electronic modules, and plug-in units
 - Ensures seamless integration within rack-mounted systems
 - Comes with guide rails for easy sliding and positioning
 - Offers an extensive accessories portfolio, including guide rails and card retainers
 - Available in non-standard or standardized options
 
19-Inch Chassis: Horizontally Board Mount
- 19” chassis are a form of subrack designed for horizontally boards or non-standard components like transformers or heavy accessories
 - Typically mounted on a chassis plate
 - Options available for various heights and depths
 - Features include EMC-shielding, cooling, and varying degrees of robustness
 
19-Inch Cases: Flexible for Mobile or/and Rack-Mounting
- Designed for durability and mobility
 - Features 19-inch cases as a complete enclosure
 - Ensures optimal transportation and EMC shielding
 - Ideal for systems that need to be self-contained
 - Integrates seamlessly into a larger rack system
 - Suitable for both rack-mount and mobile applications
 
Non Rack-Mount Portfolio
Non-rack mount enclosures are essential for providing protection and functionality beyond traditional rack systems. They serve a wide range of applications, from portable solutions for fieldwork to permanent installations in industrial settings.
Front Panels and Cassettes
Front panels and cassettes are acting as the main interface between users and equipment.
Front Panels: Interface and Accessibility
- Front-facing section of devices or enclosures
 - Provides access to controls, displays, connectors, and indicators
 - Serves as the interface between the user and internal components
 - Typically made from metal or plastic
 - Includes EMC protection
 - Customizable design, colors, and printing options
 - Comes with wide selection of accessories, such as screws and nipples
 
News and Resources

Products in Action
Mechanical Design

Mechanical Production