Busbar Adapter 80A Without Cables, WO60
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Busbar Adapter 80A Without Cables, WO60
Busbar adapter with one mounting rail with screw terminals 16 mm².
Industry Standards
UL
CSA
GL
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Approvals: CSA, UL, GL
- Poles: 3-pole
- Power dissipation at 80% load: 6 W
- For busbars: 12, 15, 20, 25, 30 × 5, 10
- Rated current: 80 A
- Rated voltage: 690 V
- Pack quantity: 1 pc.
- Description: Busbar adapter 80 A. With one adjustable mounting rail. With terminals 16 mm², operated from the back.
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.