Cable to Metal Surface, Cathodic, FC, Cast Iron Pipe, #4 Concentric, 6" Pipe
Hover to magnify image or click to enlarge
Cable to Metal Surface, Cathodic, FC, Cast Iron Pipe, #4 Concentric, 6" Pipe
Catalog#: CAFCA1L6
nVent ERICO Cadweld Cathodic Connections are the preferred method of exothermically welding cathodic protection anode leads to pipes (steel or cast iron), tanks, and other structures. Cathodic protection systems are designed to prevent galvanic corrosion along a pipeline or in various structures. nVent ERICO Cadweld Cathodic Connections use a special welding material alloy to minimize heat effect on the steel, which is especially important on thin wall and high stress pipes.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- Forms a permanent, low resistance connection
- Provides a molecular bond
- nVent ERICO Cadweld Exothermic Connections are rated with the same current capacity as the conductor
- Portable installation equipment with no external source of power required
- Installers can be easily trained to make nVent ERICO Cadweld Exothermic Connections
- Connections can be visually inspected
Specifications
PRODUCT ATTRIBUTES
| W-CA-XX-X-XX-LH-XX-L-M | ||
| W* | Wear Plates |
Reduce mechanical abrasion of molds at cable entry points
|
| CA | Cathodic Designation | |
| XX | Mold Family | |
| X | Price Key | |
| XX | Conductor Size | |
| LH | Weld End |
LH = Weld on left end of conductor
RH = Weld on right end of conductor (For VN Mold Family only) |
| XX | Pipe Size | |
| L* | Split Crucible |
Crucible section is split on molds designed with horizontal opening for easier cleaning
|
| M* | Mold Only | |
* Empty if none
Brochure
Certifications
DoC, ERICO Cadweld
English
EN IEC 62561-1:2017
Additional Product Details
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.