Rear Door Heat Exchangers
RDHx Pro the game changing solution for High Density Racks
- nVent meets needs for vastly increased data processing power to meet requirements of AI-enhanced software applications
 - New rear door heat exchangers provide highly resilient operations, with hot-swappable, tool-less replacement of critical components including fans and PSUs.
 - Passive Doors can be upgraded to Active, making your investment scalable as the data center density grows
 
RDHX PRO, a revolutionary high-performance RDHX unit, offering the capability to upgrade data centres with up to 78 kW high-density racks, meeting the requirements for the growing use of AI-enhanced applications, demands for higher energy efficiency and sustainability, and the need for greater data centre space utilisation.

Hot-Swappable Fans, Controller And PSU`s
Wall of Cool – The Ultimate Rack and Roll Solution for RDHX
nVent Data Solutions Wall-of-Cool Rack is a modular support structure designed to deploy and commission rear door coolers at full capacity without relying on a building structure for stability. The permanent structure allows for networking cabinets to be rolled directly up to rack and secured with a clamp for easy rack-and-roll positioning. 
 
Controller Features
 
- Fan-Function Display
 - Local Alarm Display
 - Touch Interface
 - Fan Speed Monitoring
 - Water Flow, Pressure & Temperature Sensors
 - Ethernet, Webinterface, SNMP Modbus TCP., RTU, Redfish
 
Standard Stock Colors
Rear Door Heat Exchangers
Elevate Performance with Adaptable Solutions
RDHX or Rear Door Coolers, are chilled water cooling doors that fit onto a IT rack. The air is pulled through the rack by the fans or pushed through by the server fans for the passive rear door (no fans). The RDHX Pros slimfit design of 281mm is the industries smallest footprint device with fans & without fans it is only 241mm
Benefits of Rear Door Heat Exchangers
Rear Door Heat Exchangers bring the cooling directly to the servers being has close as possible before converting to liquid cooling systems. Cooling has never been more simple. the RDHX Pro from nVent has a performance of 78kW at 14C and a 44kW performance at 24C. This aligns with the recommended ASHRAE Table 3.1 2021 Thermal Guidelines for Liquid Cooling. The RDHX Pro can also be retrofitted to ANY IT Rack.
RDHX Rear Door Cooler
The RDHX pro has hotswappable Fans, PSUs & Controllers for enchanced service and maintenance flexibility,reducing costly service callouts ensuring maximum uptime. All while the door remains closed! The RDHX pro is optimized for free cooling bringing the cooling systems next to the servers ensures maximum effciency for your data center in the next generation of AI servers
Efficient Climate Control
Controlling the rack temperature is a no brainer in the world of AI servers, the cooling systems need to be effcient and predicting downtime and temperature spikes in the rack can be nearly impossible. The RDHX pro ensures this is minimized.