Smart APP for Elexant 510c Digital Thermostat


Smart APP for Elexant 510c Digital Thermostat
nVent Smart APP is specially designed for Elexant 510C intelligent thermostats. It is used for temperature maintenance of hot water systems. It can monitor and remotely control, and set the running time according to the user’s own habits. Provides users with high comfort and low energy consumption hot water system. Suitable for new or renovation projects.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Basic settings: temperature setting, working hours setting, do not disturb setting, nickname and personal avatar selection
- Remote control: monitor and control the Elexant 510C hot water thermostat anytime and anywhere
- Simultaneous control: the nVent Smart app can control multiple Elexant 510C thermostat
- Family management: Users can add or delete family members through SMS and WeChat to share devices among family members
- Easy to Connect: connect smart app to devices quickly and easily by scanning QR code for each device connection
- Energy efficient: 5 operating modes (Hand/Comfort/Program/Antifreeze/Timer)
- Convenient registration: support registration via mobile number, email and WeChat
- Convenient login: support mobile phone, email, WeChat and gesture password login
- Positioning function: push the local weather conditions according to the location to the app
- Message center: it can prompt alarm, release and other automatic push information
- Update selection: you can select automatic update or manual update for the latest version
- Help and feedback: help provides standard solutions to common problems, or ask specific questions via email to professionals
- Includes five programmed modes which are manual, comfort, programming, antifreeze, and timing
- Program modes can set the time and temperature according to personal preferences
- Alarm notification: System monitoring through high and low temperature alarm
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.