Airports
Keep Air Traffic Under Control
Airports present many unique safety challenges. From ensuring runways are kept free of ice and snow, to preventing leaks in buried fuel lines. Quick and accurate solutions are necessary for keeping operations running.
With so many passengers and personnel depending on smooth operations at airports, it’s important that winter weather or fuel leaks don’t throw off important schedules.
 
      Keeping Runways Clear
When winter weather hits, it can affect every aspect of infrastructure. Ice buildup can render airport runways unsafe, and pathways around the building need to remain safe for passengers. But with a good self-regulating heating system, airports can remain fully operational despite the weather. Heating cables that respond to ambient temperature are an energy-efficient, easy-to install solution. When temperature drops, the cables activate and keeps surfaces, paths, and travel system free of snow.
Avoiding Harmful Leaks
For many airports, quick and accurate leak detection is vital to maintain operations. Airports often contain intricate fuel line networks, carrying jet fuel, gasoline, diesel and more. nVent RAYCHEM leak detection systems can identify problems, finding leaks up to one meter. This level of continuous monitoring can minimize impact.
Roof and Gutter Solutions
Problems at the terminal, can also mean problems on the runway. nVent RAYCHEM roof and gutter deicing solutions ensure that all buildings at your airport will avoid a build up of snow and ice.
 
      Challenges: When a new Automated People Mover (APM) system was built at the Beijing Airport, they knew they would need to prevent snow and ice from forming on the guideways. Specific challenges included: extremely long running surfaces, tight clearances in the rail and switch applications, and the need for continuous circuits (over 1000 meters in length).
Solutions: nVent RAYCHEM design team was able to create a suite of products that would work for this project. The team performed at Finite Element Analysis (FEA) to predict the heat requirements and snow-melting characteristics under varying conditions. The result was eleven case studies that formed the basis of our energy-efficient heating solution.
 
      nVent Thermal Management Assists the Construction of Beijing Daxing International Airport
Behind the world-class project at Beijing Daxing International Airport is the support of many advanced technologies, including the RAYCHEM self-regulating electric heating system provided by nVent Thermal Management and the TraceTek fuel leak detection system. Learn more.
Contact Us
Unsure where to start? For all your design, product and service needs, reach out to one of our experts today.