Angular Pouring Basin, Side Fill, Variable Bottom Component
Hover to magnify image or click to enlarge
Angular Pouring Basin, Side Fill, Variable Bottom Component
Side fill pouring basins are used when interferences of the structure will not allow top filling of the sleeve. Variable angle side fill pouring basins are used when one of the predefined angle pouring basins is not available or when a project has multiple reinforcing steel angles.
The bottom component is defined by the sleeve diameter and is always used in conjunction with the upper component.
Details
Application images
Resources
Related Products
Features
- Made from heat-resistant graphite
- Durable, re-usable and long lasting
Specifications
| Material | Graphite |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.