nVent LENTON Connect S2 Series Shear Bolt Coupler, Plain
        
        Hover to magnify image or click to enlarge
      
        nVent LENTON Connect S2 Series Shear Bolt Coupler, Plain
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                            Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                    
      
    
  
        
                                                                                                      
Features
- Requires no special bar end preparation such as sawing
 - Installs quickly and easily using simple, off-the-shelf hand tools
 - Bolt heads shear off when bolt torque is achieved, providing for simple visual inspection
 - Designed to work as a one-step transition/reducer
 - Rebar centering pin can be removed to allow the coupler to fully pass onto the reinforcing bar for applications such as closure pours
 - Complies to ACI 318 Type 1 and Type 2 performance on ASTM A706 grade 60 reinforcing bar
 - Complies to ACI 318 Type 1 performance on ASTM A615 grade 60 reinforcing bar
 - Complies to ACI 318-19 Type 2 performance on ASTM A615 grade 60 reinforcing bar
 
Specifications
| Finish | Plain | 
| Material | Steel | 
| 100% U.S. Domestic Content | Yes | 
Installation Manual / Instruction Sheet
Technical Handbook
Test Report
Certifications
        IAPMO®-UES ER-0129
      
      
              
          English
        
      
          
      ICC-ES AC133
    
      
        LA City Approval ER-0129
      
      
              
          English
        
      
          
      IAPMO-UES ICC-ES AC133
    
      
        LA City Approval ER-0129
      
      
              
          English
        
      
          
      ICC-ES AC133
    
      
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.