DT Panel Protector, 240 kA TT
Hover to magnify image or click to enlarge
DT Panel Protector, 240 kA TT
The nVent ERICO DTX240 Series of Surge Protective Devices (SPD) features Worldwide standards compliance and provides premium protection against damaging transients and surge currents, particularly in IEC Class I & Class II and UL Type 1 & Type 2 locations. The innovative design allows for installation on the line or load of the service panels and removes the need for circuit breakers (B Version Only). With a 240 kA per phase surge rating, DTX240 is well suited for category C locations. It is typically used in applications including service entrances, distribution, branch panels, MCC, lighting panels, HVAC, and more. The nVent ERICO DTX240 also features a NEMA®-4X enclosure rating, making it suitable for outdoor applications.
Details
Application images
Resources
Video
Features
- Excellent clamping and low UL voltage protection ratings
- Features relay alarming for power/phase loss and status of SPD health
- Design allows for easy removal and replacement of surge modules via lever assist
- RS-485 Interface Standard
- Up to 53 dB attenuation (10 kHz to 100 MHz), F Version Only
- 10-Year Warranty
Specifications
Installation Manual / Instruction Sheet
Technical Handbook
Warranty Sheet
Certifications
UL VZCA.E325047
ANSI/UL 1449
UL FOKY.E325047
ANSI/UL 1283

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.