The nVent ERICO DTX Series of Surge Protective Devices (SPD) features a cUL 1449 listing and provides premium protection against damaging transients and surge currents, particularly in Type 1 and Type 2 locations. The innovative design allows for installation either on the line or load of the service panels and removes the need for circuit breakers (B Version Only).
The nVent ERICO DTX series offers options to support a 120 - 240 kA per phase surge rating, which is well suited for category C locations and ideal for applications including service entrances, distribution, branch panels, MCC, lighting panels, HVAC, and more. The nVent ERICO DTX series also features a NEMA®-4X enclosure rating, making it suitable for outdoor applications.
Filter applied: 1
Products | 6 results (28 items)

DT Panel Protector (B), 120 kA

DT Panel Protector (F), 120 kA

DT Panel Protector (B), 240 kA

DT Panel Protector (F), 240 kA

DT Panel Protector, 120 kA TT