Plug-In Unit Protection Panel
Hover to magnify image or click to enlarge
Plug-In Unit Protection Panel
The panels protect the solder or the component side of a PCB. A coding with a separate coding strip is not possible.
Details
Resources
Features
- Keying/coding with separate keying/coding strip is not possible
- Usable connectors in accordance with EN 60603 (DIN 41612): Construction type B, C, D, F, H, R
- Stainless steel, 0.8 mm
Specifications
| Product Type | Cover |
| Material | Stainless Steel |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.