Skip to main content

Please Select Your Country/Language Preferences

Physics and Larger Research Centers

Racks and Enclosures for Test Equipment in Big Science

In high-end test applications such as Big Science and real-time motion control, there is a particular focus on features such as synchronization, rear I/O, high availability, redundancy, and remote management. Researchers and scientists rely on MicroTCA.4, an open standard system specification defined by the PICMG consortium which focuses on the needs of experimental physics experiments and facilities. Additionally, electronics cabinets with air/water heat exchangers for cooling functions are being increasingly deployed to manager constant temperature environments for sophisticated electronic systems.

nVent SCHROFF offers a wide range of standard product solutions with the flexibility to tailor solutions for the specific demands of each experiment.

We partner with you to collaborate on solutions for your technology requirements for protecting systems and components of high-end experiments.

Check out our off-the-shelf components

19" Subracks, Chassis

19" Subracks and Chassis

MicroTCA

MicroTCA Platform

ATCA AdvancedTCA

AdvancedTCA Platform

LHX, Electronics Cabinet

Electronics Cabinet

Power Distribution unit, intelligent Power Distribution unit, iPDU, rack PDU

Power Management

Product Highlight

Electronics Cabinet with MTCA, Rack cooling distribution

AIR/WATER HEAT EXCHANGER WITH 5 OR 10 KW COOLING PERFORMANCE

For applications requiring a fully enclosed cabinet, nVent SCHROFF offers a cost-effective cooling solution with the new LHX 5 kW and 10 kW air/water heat exchanger including a control unit. The complex test and measurement industry processes require precise temperatures to function within operational parameters. The LHX+ offers temperature control precision of +/- 0.1 °C peak-to-peak, ensuring reliable performance for these operations.

Learn More

CASE STUDIES

DESIGN TOOLS & SERVICES

Test & Measurement Tool

Design Tools

Online drag-and-drop configurator, with pre-selected configurations.

Test Reports

We test our products under extreme environmental influences, such as high-temperature differences or vibrations.

Integrated Solutions

Our expertise! Learn more about our mechanical and electronics integration capabilities.

Resources

Datasheet

MicroTCA with RTM For High Performance Applications

Brochure

Advanced Physics and Research Centers

Whitepaper

IT Racks - What part do they really play in our datacenter?

Videos

Product Demo, Interviews and much more

CONTACT & DISTRIBUTION

Contact Us

Unsure where to start?
For all your design, product and service needs, reach out to one of our experts today.

Where To Buy

Need to find our products near you?
Use our locator to find a distributor in your area.

Feedback