Inner Doors For Power Distribution, DI, 1953x565x53mm, Light Gray, Mild Steel
Hover to magnify image or click to enlarge
Inner Doors For Power Distribution, DI, 1953x565x53mm, Light Gray, Mild Steel
Catalog#: DI2006R5
Displays and indicators can be mounted on a surface within the enclosure while covering other components, and preventing unauthorized access.
Details
Benefits
Resources
CAD
Accessories
Features
- Description: Inner door provides a hinged mounting surface for equipment behind a standard or glazed front door. A mounting space of 80 mm, is available between the doors when the inner door is in the most forward position. Can be adjusted in depth by steps of 25 mm. The mounting plate remains usable behind the inner door. The door is equipped with two double-bit 3 mm locks.
- Material: 1.5 mm mild steel.
- Finish: RAL 7035 structured powder coating.
- Pack quantity: 1 door with mounting accessories.
Specifications
PRODUCT ATTRIBUTES
to
of
Page
of
Bulletin Number
Installation Manual / Instruction Sheet
CAD Generation
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.