LE260 Extracting Lever Actuated Card-Lok
Hover to magnify image or click to enlarge
LE260 Extracting Lever Actuated Card-Lok
Catalog#: LE260-4.80TM2-2
The Series LE260 features a tool-free lever design, ideal for field level maintenance, as well as an integrated extraction providing a 4:1 mechanical advantage. Shipped pre-calibrated for clamp force on request.
⚠WARNING: This product can expose you to chemicals including Chromium (hexavalent compounds), which is known to the State of California to cause cancer and reproductive health issue. For more information, go to www.P65Warnings.ca.gov.
Details
Resources
CAD
Distributors In Your Area
Features
- Length 96.5 mm (3.80") to 325 mm (12.80"), 12.7 mm (0.5") increments
- Integrated extractor
- DSCC CID 59789
- 5 segment, shafted design
- Lever actuated
- Weight 1.17 g/cm (0.105 oz/")
- Flexible mounting options
- Min expansion 8.26 mm (0.325")
- Profile 6.35 mm (0.250") x 6.26 mm (0.270")
- Available with black anodized plating only
- For cold wall applications
- Average clamp force = pre-calibrated to 125 lbs or 145 lbs, customer defined
Specifications
PRODUCT ATTRIBUTES
Wedge-Lok/ Card-Lok Configurator
Configure your Wedge-Lok/ Card-Lok using the pull-down menus below. After each selection, the catalog number will automatically update.
Approval Agency Certificate
Data Sheet
CAD Generation
*Data subject to change without notice
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.