CPCI/ CPCI Serial Backplanes Select FiltersCloseApply Filter byFilter applied: 1Clear filtersCollapse allExpand all Product Type Backplane (117) Busbar (4) Mezzanine Board (1) Number of Slots 1 (10) 2 (12) 3 (14) 4 (18) 5 (17) 6 (10) 7 (9) 8 (18) 9 (8) View All View Less 1919Apply Works With CompactPCI Backplanes (1) CompactPCI Serial Backplanes (4) Rack Height 3U (82) 6U (25) 7U (5) 9U (4) View All View Less 3U9U3U9UApply Backplane Type CompactPCI Bridge, 32-bit, 33 MHz (1) CompactPCI PlusIO (2) CompactPCI Power Backplane with P47 (4) CompactPCI Serial (3) CompactPCI Serial with Ethernet Full-mesh (18) CompactPCI Serial with Ethernet Star (14) CompactPCI Serial, No Bus (4) CompactPCI, 32-bit (21) CompactPCI, 32-bit, Secondary (2) CompactPCI, 64-bit (46) CompactPCI, 64-bit, H.110 Bus (1) CompactPCI, 64-bit, PSB, H.110 Bus (1) CompactPCI, No Bus (2) View All View Less System Slot Left (50) Middle (2) Right (54) Slot Width 4HP (111) 8HP (5) Voltage I/O 3.3 (30) 5V (45) View All View Less 3.3V5V3.3V5VApply Connector Type 01 (1) AirMax VS (36) AirMax VS2 (2) HM 2.0 (75) P47 (1) Power Connector Type (1) P47 (3) (2) P47 (6) ATX (male) Connector (1) Microfit (4) Mini-fit 10-pin (1) Mini‐fit 24-pin (2) Power Bugs for M4 Cable Lugs (96) PwrBlade (3) View All View Less Utility Connector Type MicroMatch, 10-pin (41) MicroMatch, 8-pin (2) SMCQ, 12-pin (74) Filter1Filter applied: 1Category: CPCI/ CPCI Serial BackplanesView All Filters (1) SubcategoriesCPCIDetailsCPCI SerialDetailsCPCI Plus I/ODetailsCPCI / CPCI-S Power BackplanesDetailsCPCI BridgesDetails