Cable to Web of Rail TB5 Complete Welder, Signal
        
        Hover to magnify image or click to enlarge
      
        Cable to Web of Rail TB5 Complete Welder, Signal
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                    
      
    
  
        
                                                                                                      
Features
- Complete right hand or left hand web welder assembly designed for the installation of track circuits and jumper bonds to the neutral axis of 85 to 141 lb. rail
 
Specifications
| Bond Terminal Style | 1" Tab | 
| Rail Type | 85 lb to 141 lb T-Rail Sections | 
| Material | Graphite;Steel;Thermoplastic | 
Brochure
Certifications
        DoC, ERICO Cadweld 
      
      
              
          English
        
      
          
      EN IEC 62561-1:2017
    
      
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.