MTCA.0 System for 10 Single Full-Size AMC Modules, 3 U, 84 HP
The double AMC card cage on the right hand side can hold either 4 Double Full-size AMCs or, with the optional splitting kit, 8 Single Full-size AMCs.
Features
- In accordance with PICMG MTCA.0 R1.0 specification
- 3 U, 19" subrack system for 10 Single Full‐Size AdvancedMC modules, 2 Single Full‐Size MCHs and 2 power modules with width up to 12 HP
- Instead of 8 Single Full‐Size AdvancedMC modules, the right‐hand board cage can be used for 4 Double Full‐Size modules
- Backplane with dual star topology, direct connections for S‐ATA/SAS
- Clock topology to PICMG AMC.0 R2.0
- Two hot‐swap fan modules in push/pull configuration, each with cooling unit manager (CU EMMC), airflow from right to left
- Air filter is front accessible, with presence signal
Specifications
PRODUCT ATTRIBUTES
Catalog
Installation Manual / Instruction Sheet
Test Report
Delivery of this product includes the following item(s):
| Item | Description | Quantity | |
|---|---|---|---|
| 1 | MicroTCA system, 3 U, 84 HP, 216 mm deep, powder-coated, black, RAL 9005 | 1 | |
| 2 | AdvancedMC module slot, with guide rail, for horizontal board mounting | 10 | |
| 3 | Backplane with dual‐star topology for 10 AdvancedMC modules, 2 MCHs and 2 power modules | 1 | |
| 4 | Hot‐swap fan unit with cooling unit manager (CU EMMC) and 1 fan | 2 | |
| 5 | Air filter, exchangeable from front | 1 | |
| 6 | Splitting kit | 4 | 
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock | 
|---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
 
             
             
             
                