nVent ERICO Cadweld Plus Welding Material, F20
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        nVent ERICO Cadweld Plus Welding Material, F20
nVent ERICO Cadweld Plus Welding Material, F20, allows for an expedited, permanent grounding connection using pre-measured, self-contained cups. Each package of welding material can be easily placed into the mold and safely ignited with the nVent ERICO Cadweld Plus Impulse Exothermic Welding Control Unit to create an irreversible bond.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
       
  
          
                    
      
    
  
        
                                                                                                      
Features
- Mixture consists mainly of copper oxide and aluminum
- Primarily used in grounding and bonding applications
- Integrated welding material package
- Color coding by size for easy identification
- Electronic ignition
- No starting material required
- Non-explosive
- Not subject to spontaneous ignition
- See specific nVent ERICO Cadweld connection details to determine welding material requirements
Specifications
Brochure
Catalog
Safety Data Sheet
Certifications
        cUL KDER7.E220029
      
      
              
          English
        
      
          
      CSA C22.2 No. 41
    
      
        cUL KDER7.E220029
      
      
      
          
      CSA C22.2 No. 41
    
      
        UL KDER.E220029
      
      
              
          English
        
      
          
      ANSI/UL 467
    
      
        UL KDER.E220029
      
      
      
          
      ANSI/UL 467
    
      
        DoC, ERICO Cadweld 
      
      
              
          English
        
      
          
      EN IEC 62561-1:2017
    
      
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
 
                 
                 
             
             
             
             
            