Hover to magnify image or click to enlarge
      
        nVent ERIFLEX IFBS Support Kit for Flexibar and IBSB Advanced
nVent ERIFLEX IBSB and Flexibar Advanced Bracing System (IFBS) has been designed for the nVent ERIFLEX Flexibar Advanced and IBSB braided conductors range. The IFBS is an economic solution to hold and fasten Flexibar and IBSB conductors between two pieces of electrical equipment. This compact fastening solution offers adjustable, low center distance between phases for easy and tidy alignment on Molded Case Circuit Breakers (MCCB) or other compact electrical devices. The IFBS Support Kit can be mounted on an enclosure back plate or a C-shaped profile. Due to its versatile nature, the conductors can be mounted side-by-side or on top, with one or more conductors per phase, making the IFBS quick and easy to install. Additionally, IFBS offers safe and reliable protection through its IEC® 61439-1 certification and composition of low smoke, halogen free, flame retardant materials that are naturally resistant against high temperatures.
Features
- Suitable for nVent ERIFLEX Flexibar and IBSB braided conductors from 20 to 63mm in width and all conductors sizes (100A to 1600A)
 - Solution with small form factor offering a clean setup between phases for easy alignment on MCCB’s or other compact electrical devices
 - Conductor compression system designed to adapt to any conductor depth, up to ten layers of nVent ERIFLEX Flexibar Advanced
 - Optional nVent ERIFLEX IFBS Reinforcement Kit for High Short-Circuit available for situations needing to withstand high short-circuit values up to 130kA peak
 - IEC® 61439-1 certified and RoHS compliant
 - Kit includes 12 retaining blocks
 
Specifications
| Material | Steel;Glass Fibre Reinforced Polyamide | 
| Complies With | IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1 | 
| Flammability Rating | UL® 94V-0 | 
| Working Temperature | -40 to 130 °C | 
| Working Temperature | -40 to 266 °F | 
Installation Manual / Instruction Sheet
Certifications

- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.