Skip to main content

Please Select Your Country/Language Preferences

PH32160.jpg image Hover to magnify image or click to enlarge

nVent ERIFLEX Flexibar Advanced Kit

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Halogen Free Rating UL® 2885;IEC® 60754-1;IEC® 62821-1
Smoke, Toxicity and Acidity Rating IEC® 60754-2
Low Smoke Rating IEC® 61034-2;ISO 5659-2;UL® 2885
UV Resistance Rating UL® 854;UL® 2556
Flammability Rating UL® 94V-0
Data Copied
Metric   |   Imperial
Application images Resources Video
The nVent ERIFLEX Flexible Power Connections with Advanced Technology Solutions

Play

ERIFLEX Flexibar Advanced Insulation Benefits Test

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy