SBS Control Panel for Surface Snow Melting
Hover to magnify image or click to enlarge
SBS Control Panel for Surface Snow Melting
nVent RAYCHEM SBS-XX-VV-20 control panels provides an integrated solution for nVent RAYCHEM self-regulating heating cables in surface snow melting applications. It offers multi-circuit, multi-sensor and multi-control with integrated electrical protection. Driven by the built-in smart nVent RAYCHEM VIA-DU-20 control device, it allows the system only to be activated when cold weather and moisture are detected in combination. A 400 VAC (3 phase) supply is required.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Simple and fast connection of multiple circuits, directly into a single panel
- High capacity, with 3-12 maximum circuit lengths connected into the panel
- Fully integrated system: all connections, circuit protection and safety devices integrated into the panel
- Energy saving: through built-in VIA-DU-20 smart controller, circuits energized only when cold weather and moisture are detected
- Reliable, complete system from one manufacturer and specifically designed for surface snow melting systems
- Reliable during long life: 6 year extended product warranty available, maintenance free
Specifications
| IP Rating | IP65 |
| Housing Material | Steel |
| Mounting | Wall Mounted |
Data Sheet
Engineering Specification
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.