TCON-CSD/20 Electronic Controller
        
        Hover to magnify image or click to enlarge
      
        TCON-CSD/20 Electronic Controller
nVent RAYCHEM TCON-CSD/20 is a compact digital surface sensing thermostat for simple ON/OFF temperature control in non-hazardous areas. The temperature is measured through a sensor and shown on a LCD display. Output relay status is signaled via LED.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                
      
    
              
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                      Related Products
          
          
        
        
                        
            
        
  
  
  
      
    
  
        
                                          Features
- Simple to install and operate: DIN rail mounting, commissioned and operated via three soft key push buttons on the front panel
 - Robust, compact and space saving
 - Adjustable set point: -200 °C to +500 °C
 - Time-delay after initial power up: can be used to avoid peak demands on power during start-up
 
Specifications
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.