Control, Monitoring and Sensing
Filter anvendt: 1
Produkter | 86 resultater (257 elementer)

GM-TA Spare Sensor

Elexant 3500i Electronic Thermostat
A family of compact, full-featured, electronic thermostats for heat tracing control and monitoring.

Hazardous Area Control Panel
Multi-circuit control and monitoring panels. Stainless Steel enclosure. ATEX/IECEx Zone 2 certified.

Elexant 4010i Heat Trace Controller
A range of eight compact, touch screen based, single-point heat-tracing controllers for freeze protection and process temperature maintenance in nonhazrdous or Class I, Div. 2/Zone 2 locations.

Elexant 9200i Wireless Interface
The Elexant 9200i is a Wireless Communications Interface that enables Remote Monitoring and Configuration of Electric Heat Trace (EHT) controllers

Raystat EX-02 Mechanical Thermostat
Mechanical thermostat for surface sensing temperature control in temperature maintenance or pipe freeze protection applications. Suitable for hazardous areas.

MONI-PT100-EXE RTD Sensor Assembly for Hazardous Areas
PT100 sensor for accurate temperature sensing in hazardous areas, with enclosure.

ACS-30 User Interface Terminal
A user interface terminal for use in the ACS-30 control and monitoring system for commercial heat tracing applications.

TM20EX Mechanical Thermostat
Mechanical thermostat for surface sensing temperature control including temperature limiter. Suitable for hazardous areas.

NGC-30 Series, Controller Board
A card rack module, for temperature input, alarms and switching.

SBS-T2 Control Panel for Pipe Freeze Protection
For pipe freeze protection applications, an integrated high performance control and monitoring system using line sensing control.

NGC-40 Series, Control Module
A single-point control, monitoring and power distribution system in a multipoint panel, for process temperature maintenance and pipe freeze protection applications.