Hold musen over for at forstørre billedet eller klik for at forstørre.
nVent ERIFLEX Power Meters & Software
The nVent ERIFLEX Network Analyzer is a compact and innovative instrument designed for precise measurement and recording of electrical parameters. It is particularly well-suited for energy consumption analysis and control.
Its quick and easy connection system makes it ideal for retrofitting existing switchboards or conducting energy audits. The analyzer is the perfect tool for establishing measurement points across a facility.
Communication is supported via an RS485 serial port using MODBUS RTU protocol (PM RS485 version) and an Ethernet port using MODBUS TCP protocol (PM Ethernet version).
Remote management is available through the free EriflexNET software. For Ethernet models, an integrated web interface allows full access and control from any PC connected to the network, offering a convenient and intuitive way to manage the device remotely. You can download the EriflexNET software from the Resources tab below.
Funktioner
- Ultra-compact DIN 96x96 format, with only 39 mm depth for space-constrained installations
- Backlit LCD display for clear visibility of readings
- Four-quadrant bi-directional measurement of all energy and power types
- Comprehensive electrical parameter monitoring for cost-effective consumption analysis: Voltage, Current, Power: Active, Reactive, Apparent, Power Factor, Harmonics (Voltage and Current) – up to the 15th order, Frequency, Phase Order
- Three selectable current scales for flexible configuration
- Up to 8 MB of onboard memory for data logging, including energy counters
- Selectable recording of up to 24 real-time parameters for MIN/AVG/MAX tracking
- Communication options: MODBUS RTU via RS485 port, MODBUS TCP via Ethernet port
- Remote management via free EriflexNET software or integrated web interface
- Two digital outputs for alarm signaling or pulse emissions
- One digital input for synchronizing Demand (DMD) calculations
- Accuracy class 0.5 in compliance with IEC/EN 61557-12 for active power and energy
- Flexible wiring: compatible with both single-phase and three-phase systems
- Built-in integrator: no external integrator required, pre-calibrated for use with nVent ERIFLEX Rogowski coils
Specifikationer
| Mounting Cutout | 3.58x3.58" |
| Frequency | 45 - 65 Hz |
| Mounting Cutout | 91x91mm |
| Current Measurement Range | 500 A; 4000 A; 20000 A |
| Input Voltage | 600 VAC |
| Complies With | 2014/30/EU;2014/35/EU;EN 61010-1;EN 61010-2-030 |
| Frequency Accuracy | ±0.1% of Reading ±1 Digit within 45–65 Hz Range |
| Voltage Accuracy | ±0.2% of Reading within 10% FS to FS Range |
| Current Measurement Accuracy | ±0.4% of Reading within 5% FS to FS Range |
| Driftstemperatur | -13 to 131 °F |
| Storage Temperature | -13 to 167 °F |
| Driftstemperatur | -25 to 55 °C |
| Storage Temperature | -25 to 75 °C |
| Humidity | 80 % Max |
| Installation | Indoor |
| IP Rating | IP54;IP20 |
| PMETHERNET | PMRS485 | |
|---|---|---|
| Minimum voltage for FFT calculation | 20/35 VAC (direct connection; multiplied by PT ratio when using PT) | |
| Starting current (Ist) | 3A for FSA 500A 25A for FSA 4000A 120A for FSA 20000A |
|
| Current Inputs | Rogowski coil inputs (3 coils, ordered separately) |
|
| Wiring Modes | Compatible with both single-phase and three-phase systems | |
| Active power/energy accuracy | Class 0.5 per IEC/EN 61557-12 | |
| Reactive power/energy accuracy | Class 2 per IEC/EN 61557-12 | |
| Digital Outputs | Type: 2 x NPN, Passive Optoisolated Max Values: 27 VDC - 27 mA |
|
| Digital Inputs | Type: Optoisolated Voltage Range: 80 - 265 VAC-DC |
|
| Terminal wire diameters | Measuring Terminals: 2.5 mm2 / 14 AWG I/O, AUX, RS485 terminals: 1.5 mm2 / 16 AWG |
|
Firmware
Installationsvejledning / instruktionsark
- Advarsel
- nVent-produkter skal kun installeres og anvendes som angivet i nVents produktvejledninger og træningsmaterialer. Vejledninger er tilgængelige på www.nvent.com og hos din nVent kundeservicerepræsentant. Forkert installation, misbrug, fejlanvendelse eller anden undladelse af fuldt ud at følge nVents instruktioner og advarsler kan medføre funktionsfejl, materielle skader, alvorlige personskader eller død og/eller ugyldiggøre din garanti.