Hydraulic Flexible/Non-Flexible Busbar Work Center, 230 V


Hydraulic Flexible/Non-Flexible Busbar Work Center, 230 V
Detaljer
Ressourcer
Funktioner
- Mobile workbench for cutting, bending and punching copper busbars or nVent ERIFLEX Flexibar
- Includes hydraulic punch, hydraulic busbar cutter, hydraulic bender with programmable angle controller, hydraulic pump with foot controller, calibrated gauge and stop, and two ejection stops
- Large stainless steel work surface with collapsible extensions support large copper busbars or nVent ERIFLEX Flexibar
- Built-in storage cabinet with lockable door and four drawers for storing accessories
- Four-way directional valve makes it possible to quickly switch between tools without disconnecting and reconnecting tools
- Includes an additional hydraulic hose and 6 m (19.69') power cord to connect an additional hydraulic tool
- Scrap storage bins under work surface
- Forklift rail, locking directional wheels and built-in handles provide easy mobility
- Protected by an electrical panel control with circuit breaker
Specifikationer
Testrapport
- Advarsel
- nVent-produkter skal kun installeres og anvendes som angivet i nVents produktvejledninger og træningsmaterialer. Vejledninger er tilgængelige på www.nvent.com og hos din nVent kundeservicerepræsentant. Forkert installation, misbrug, fejlanvendelse eller anden undladelse af fuldt ud at følge nVents instruktioner og advarsler kan medføre funktionsfejl, materielle skader, alvorlige personskader eller død og/eller ugyldiggøre din garanti.