Hold musen over for at forstørre billedet eller klik for at forstørre.
nVent ERICO Lay-In Lock Shear Connector
The nVent ERICO Lay-In Lock Shear Connector features an innovative, tamper-proof solution to tap in and create irreversible parallel connections anywhere on new or existing grounding grids. This quick, low-maintenance option increases convenience and simplifies installation with its shear-off bolt head and unique lay-in feature to hold conductors in place prior to making a secure connection.
Designed to improve performance, reduce damage, and enhance reliability, the nVent ERICO Lay-In Lock Shear Connector ensures a consistent clamp force on every connection. Composed of durable bronze, the unique hexagonal design eliminates the need for specialized tools while allowing installers to meet industry torque requirements and expedite inspection due to its highly visible, permanent connection. Suitable for use with Theft Deterrent Cable and UL listed for #6 and #2 solid cable.
Funktioner
- Hexagonal bolt head shears when proper torque is applied
- Lay-in capability eliminates need to feed or cut conductors during installation
- Allows for permanent, secure connection between multiple conductors
- No special tools required
- Suitable for direct burial
- Corrosion resistant
- Marked to display versatile conductor ranges
- RoHS and REACH compliant
- Suitable for indoor & outdoor applications
- Manufactured in USA
Specifikationer
Certificeringer

- Advarsel
- nVent-produkter skal kun installeres og anvendes som angivet i nVents produktvejledninger og træningsmaterialer. Vejledninger er tilgængelige på www.nvent.com og hos din nVent kundeservicerepræsentant. Forkert installation, misbrug, fejlanvendelse eller anden undladelse af fuldt ud at følge nVents instruktioner og advarsler kan medføre funktionsfejl, materielle skader, alvorlige personskader eller død og/eller ugyldiggøre din garanti.