nVent ERICO Lay-In Hammerlock Ground Clamp


nVent ERICO Lay-In Hammerlock Ground Clamp
The nVent ERICO Lay-In Hammerlock provides an easy-to-install mechanical connection for grounding conductors to ground rods. A low resistance connection is possible through the sleek, highly conductive copper design. Eliminating the need to feed conductors through the connector allows for ease-of-use. High-level performance is ensured for many years to come, regardless of harsh environments through the connectors rugged design.
Installation of the nVent ERICO Lay-In Hammerlock is made simple whether tapping into an existing grounding grid or installing new conductors on ground rods. Save time and money on installations with your experts in grounding and bonding.
Detaljer
Billeder af anvendelse
Ressourcer
Video
Funktioner
- Lay-in capability eliminates need to feed or cut conductors during installation
- Can be used for new installations or adding to existing grounding grids
- Irreversible, low resistance connection with excellent mechanical strength
- Provides a visual indication of completed connection
- UL 467 and 96 certified; suitable for direct burial
- Fast and simple installation—needing only a hammer and no special training
- Manufactured in USA
Specifikationer
Certificeringer
cUL KDER7.E220029
English
CSA C22.2 No. 41
cUL KDER7.E220029
CSA C22.2 No. 41
UL KDER.E220029
English
ANSI/UL 467
UL KDER.E220029
ANSI/UL 467

- Advarsel
- nVent-produkter skal kun installeres og anvendes som angivet i nVents produktvejledninger og træningsmaterialer. Vejledninger er tilgængelige på www.nvent.com og hos din nVent kundeservicerepræsentant. Forkert installation, misbrug, fejlanvendelse eller anden undladelse af fuldt ud at følge nVents instruktioner og advarsler kan medføre funktionsfejl, materielle skader, alvorlige personskader eller død og/eller ugyldiggøre din garanti.