ESE Tester, I Series


ESE Tester, I Series
The nVent ERICO Early Streamer Emission (ESE) Tester, I Series is designed to rapidly test the integrity of all nVent ERICO System 1000 ESE Terminals, SIXXi models. Easily identifiable, color coded test results are displayed within the self-contained tester operating on a standard 9-volt battery. In case of battery failure, an intermittent signal is displayed to indicated a required battery change—preventing downtime and costly outages. When paired with the nVent ERICO ESE Tester Telescopic Pole, you can reach ESE Air Terminal up to 10m in height.
Detaljer
Billeder af anvendelse
Ressourcer
Funktioner
- Lightweight and portable
- Handheld testing unit quickly gauges ESE Air Terminal's circuit with impulses
- Color-coded conductor cables for connecting to the ESE Air Terminal
- Contains two Alligator clips for a secure fit to ESE Air Terminal
- Flashing, color-coded LED notifications to indicate ESE Air Terminal test results
- LED screen indicates battery health and provides replacement reminders
- Response time of approximately six seconds for a stabilized measurement
- Extremely simple to operate: connect, press, hold, read
- Includes a hard carrying case for further protection
Specifikationer
Installationsvejledning / instruktionsark
Teknisk håndbog
- Advarsel
- nVent-produkter skal kun installeres og anvendes som angivet i nVents produktvejledninger og træningsmaterialer. Vejledninger er tilgængelige på www.nvent.com og hos din nVent kundeservicerepræsentant. Forkert installation, misbrug, fejlanvendelse eller anden undladelse af fuldt ud at følge nVents instruktioner og advarsler kan medføre funktionsfejl, materielle skader, alvorlige personskader eller død og/eller ugyldiggøre din garanti.