ESE Air Terminal for Remote Tester


ESE Air Terminal for Remote Tester
The nVent ERICO Early Streamer Emission (ESE) Air Terminal for Remote Tester generates controlled magnitude and frequency pulses at the tip of the terminal during high static fields before a lightning discharge. Due to the internal control circuit, the nVent ERICO ESE Air Terminal for Remote Tester enables early launching of an upward leader compared to other passive components. When paired with the nVent ERICO ESE Air Terminal Remote Tester, the need for on-site manual testing is eliminated and creates a more autonomous, continuous monitoring solution.
Detaljer
Billeder af anvendelse
Ressourcer
Funktioner
- Designed and tested to NF C 17-102 and similar standards
- Superior corrosion resistance, even in high salinity environments
- Quick and easy installation
- Compatible with nVent ERICO ESE Air Terminal Remote Tester
- Suitable for use with a variety of downconductor systems including tape and stranded conductors in addition to insulated downconductors such as nVent ERICO ISOnV and nVent ERICO Ericore conductors
Specifikationer
Installationsvejledning / instruktionsark
Teknisk håndbog
- Advarsel
- nVent-produkter skal kun installeres og anvendes som angivet i nVents produktvejledninger og træningsmaterialer. Vejledninger er tilgængelige på www.nvent.com og hos din nVent kundeservicerepræsentant. Forkert installation, misbrug, fejlanvendelse eller anden undladelse af fuldt ud at følge nVents instruktioner og advarsler kan medføre funktionsfejl, materielle skader, alvorlige personskader eller død og/eller ugyldiggøre din garanti.