Filtrovat podle
Použitý filtr:
0
Vymazat filtry
- Product Type
- Produktová řada
- Výška
- Stupeň krytí
- Typ
- Barva
- Hloubka
- Frame Material
- Typ rukojeti
- Šířka
- Works With
- Cladding Material
- Rack Height
- Materiál
- Povrchová úprava
- Frame Color
- Výška
- Length
- Locking Type
- Mounting
- Množství v balení
- Kód barvy
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Šířka
- Current Rating
- Thread Size
- Diameter
- Hloubka
- Front Finish
- Static Load
- Rear Finish
- Treated Edges
- Complies With
- Supply Voltage
- Number of Compartments
- Redundant Power Supply
- Nominální napětí
- Coolant Feed
- Static Load
- Dynamic Load
- Dynamic Load
- Rack Units
- Metering Type
Podkategorie
Produkty | 297 výsledky (2189 položky)

RackChiller RDHX PRO Leak Detection Kit
Katalogové čísloNázev položkyAdd to Quote action
RackChiller RDHX PRO Leak Detection Kit

LHX+ Display for Control Unit
Terminal consisting of display and 6 keys for local access to controller.
Katalogové čísloNázev položkyAdd to Quote action
LHX+ Display for Control Unit

RackChiller Rear Door Control Unit, Passive
Adds coolant flow control functionality to RackChiller Rear Door Passive.
Katalogové čísloNázev položkyAdd to Quote action
RackChiller Rear Door Control Unit, Passive

Varistar CP Base Plinth 300 W
Base plinth for Varistar LHX+ 45 Cooler.
Katalogové čísloNázev položkyAdd to Quote action
Varistar LHX+ 45 Base Plinth 100H

RackChiller Rear Door Motorized Control Valve
2-way coolant valve with actuator for flow modulation.
Katalogové čísloNázev položkyAdd to Quote action
RackChiller Rear Door Motorized Control Valve, Active and Passive

Flexible Hoses for LHX+ / RackChiller In-Row, QD / BSP
Flexible Hoses for LHX+ / RackChiller In-Row, 4 m.

RackChiller RDHX PRO Hose Kit with Valve
Flexible Hoses for RDHX PRO / RackChiller RDHX PRO, 4m
Katalogové čísloNázev položkyAdd to Quote action
RackChiller RDHX PRO Hose Kit with Valve

LHX+ Control Unit
Adds coolant flow control functionality to LHX+.

Leak Detection Package LHX+ / RackChiller In-Row
Katalogové čísloNázev položkyAdd to Quote action
Leak Detection for Varistar LHX+ 45 / RackChiller In-Row 45

LHX+ Fan Tray

RackChiller In-Row 45 Height Adapter
Ganging kit to be used in combination with the RackChiller In-Row and Varistar or ProLine racks.

TD Compact Four Pole Distribution Block, 40 A
Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.
Katalogové čísloNázev položkyAdd to Quote action
Four Pole Distribution Block, 40 A, 2 Line Side & 11 Load Side Connections