WBT Performance Cable Tray Tool-Free Splice
WBT Performance Cable Tray Tool-Free Splice
The nVent CADDY WBT Performance Cable Tray Tool-Free Splice is an efficient way to link multiple sections of wire basket trays. With fewer components and no loose pieces, installation is quick, easy and straightforward. This solution allows installers to restrict movement and stabilize unsteady sections while joining several trays together, further enabling continuity and cable safety in the case of an electrical event.
Designed specifically to work with nVent CADDY WBT Performance Cable Tray, simply slide the WBT Performance Cable Tray Tool-Free Splice over the sides or bottom of the tray and lock the tab into place. Removal is just as quick—pull the locking tab out, slide the lock off and reuse the splice as many times as needed.
Details
Application images
Resources
CAD
Video
Accessories
Features
- Secure hold with locking mechanism keeping trays in place
- No assembly required
- No sharp edges or catching points for wire
- Reusable and tool-free—easy-to-install, easy-to-remove
Specifications
| Finish | Electrogalvanized |
| Material | Steel |
| 2" DEEP TRAY | |
| Tray Size | Splice Qty |
| 2X4 | 2 |
| 2X6 | 3 |
| 2X8 | 3 |
| 2X12 | 3 |
| 2X16 | 4 |
| 2X18 | 4 |
| 2X20 | 4 |
| 2X22 | 5 |
| 2X24 | 5 |
| 2X26 | 6 |
| 2X28 | 6 |
| 2X30 | 6 |
| 2X32 | 7 |
| 2X34 | 7 |
| 2X36 | 8 |
| 2X38 | 8 |
| 2X40 | 9 |
| These products are also available for Shaped Cable Tray and can be found by including an S to the end of any part number above | |
| 4" DEEP TRAY | |
| Tray Size | Splice Qty |
| 4X4 | 3 |
| 4X6 | 3 |
| 4X8 | 3 |
| 4X12 | 3 |
| 4X16 | 4 |
| 4X18 | 4 |
| 4X20 | 4 |
| 4X22 | 4 |
| 4X24 | 5 |
| 4X28 | 5 |
| 4X30 | 6 |
| 4X32 | 6 |
| 4X34 | 6 |
| 4X36 | 7 |
| These products are also available for Shaped Cable Tray and can be found by including an S to the end of any part number above | |
| 6" DEEP TRAY | |
| Tray Size | Splice Qty |
| 6X8 | 3 |
| 6X12 | 3 |
| 6X16 | 3 |
| 6X18 | 4 |
| 6X20 | 4 |
| 6X22 | 4 |
| 6X24 | 4 |
| 6X26 | 5 |
| 6X28 | 5 |
| 6X30 | 5 |
| 6X32 | 6 |
| 6X34 | 6 |
| 6X36 | 7 |
| These products are also available for Shaped Cable Tray and can be found by including an S to the end of any part number above | |
Certifications
cUL CYNW7.E324325
CSA C22.2 No. 126.1
UL CYNW.E324325
English
NEMA BI 50015
UL CYNW.E324325
NEMA BI 50015

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.