Hover to magnify image or click to enlarge
WBT Performance Cable Tray Center Support
The nVent CADDY WBT Performance Tray Center Support is a simple and efficient way to support wire basket trays from a single threaded rod. The offset center tube helps ensure the tray is centered and secured, enhancing both structural integrity and improving project efficiency. Designed for light-duty cable support projects, installation is easy—simply hold the Center Support parallel to the tray, then turn perpendicular until you hear the Center Support lock into place.
Compatible with varying nVent CADDY WBT Performance Cable Tray sizes, the ceiling support is precision-engineered to handle the weight of the trays with confidence. Its pre-punched design simplifies mounting with standard fasteners. Its compatibility with various finishes—including pre-galvanized, zinc electroplate, and powder coat options—adds aesthetic and functional versatility to any project.
Features
- Use as a central support when hanging with threaded rod
- Designed to be used with the nVent CADDY WBT Performance Cable Tray Splice Kit
- Supported with 3/8 or ½ in threaded rod
Specifications
| Finish | Electrogalvanized |
| Material | Steel |

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.