Skip to main content

Please Select Your Country/Language Preferences

Pipe Stand Hover to magnify image or click to enlarge

Telescoping Pipe Stand

The nVent CADDY Telescoping Pipe Stand is an adjustable and flexible solution for supporting horizontal pipe runs using a traditional V-Saddle or bolt flange attachment method. The design ensures a faster installation that quickly adapts to a variety of pipe sizes and heights from the floor. The unique V-bolt fastener—with built in nVent CADDY Rod Lock Technology and flange attachment tabs—can adapt to a large range of bolt patterns, sizes and pipe diameters, ultimately reducing inventory and the amount of components needed with over two-thirds savings. Offering a complete out-of-the-box assembly, the nVent CADDY Telescoping Pipe Stand is a contemporary solution for pipe runs.

Read more Read less
  • OSHPD/HCAI
Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Static Load Safety Factor 3.5:1
Finish Electrogalvanized
Material Steel
Data Copied
Metric   |   Imperial
Part Number Pipe Size A B C D E Static Load (F) G Bolt Size (BS) Hole Size (HS)
CTSS04 1" 13 7/16" - 19 7/8" 6 13/16" 6 1/2" 5" 3 1/16" - 6 1/16" 1370 lb 15 15/16" - 23 7/16" 1/2" - 5/8" 9/16"
1 1/4" 13 5/8" - 20 1/8"
1 1/2" 13 13/16" - 20 1/4"
2" 14" - 20 1/2"
3" 14 11/16" - 21 3/16"
4" 15 5/16" - 21 13 16"
CTS04 1" 21 3/16" - 36 1/2" 6 13/16" 6 1/2" 5" 3 1/16" - 6 1/16" 1370 lb 23 11/16" - 38" 1/2" - 5/8" 9/16"
1 1/4" 21 3/8" - 36 11/16"
1 1/2" 21 1/2" - 36 13/16"
2" 21 3/4" - 37 1/16"
3" 22 7/16" - 37 3/4"
4" 23 1/16" - 38 5/16"
CTSS10 5" 16" - 22 7/8" 14 3/8" 8 1/2" 6 1/2" 3 1/16" - 6 1/16" 1740 lb 15 15/16" - 23 7/16" 3/4" - 1 1/4" 9/16"
6" 16 5/8" - 23 1/2"
8" 17 3/4" - 24 5/8"
10" 19" - 25 7/8"
CTS10 5" 23 13/16" - 39 1/8" 14 3/8" 8 1/2" 6 1/2" 3 1/16" - 6 1/16" 1740 lb 15 15/16" - 23 7/16" 3/4" - 1 1/4" 9/16"
6" 24 7/16" - 39 3/4"
8" 25 5/8" - 40 15/16"
10" 26 13/16" - 42 1/8"
CTSS10 With CTS10A24 12" 20 3/16" - 27" 27" 8 1/2" 6 1/2" N/A 1740 lb N/A N/A 9/16"
14" 20 7/8" - 27 3/4"
16" 22" - 28 7/8"
18" 23 3/16" - 30 1/16"
20" 24 3/8" - 31 3/16"
24" 26 11/16" - 33 1/2"
CTS10 With CTS10A24 12" 28" - 43 5/16" 27" 8 1/2" 6 1/2" N/A 1740 lb N/A N/A 9/16"
14" 28 11/16" - 44"
16" 29 7/8" - 45 3/16"
18" 31" - 46 3/8"
20" 32 3/16" - 47 1/2"
24" 34 1/2" - 49 13/16"

Diagrams

Application images Resources CAD
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy