SBT Multiple Conduit Mounting Plate
Hover to magnify image or click to enlarge
SBT Multiple Conduit Mounting Plate
Details
Application images
Resources
CAD
Video
Features
- Single point structure attachment and easy "snap-in" field assembly of up to three conduit clips
- No tools necessary for installation of clips (box size - 4")
- Eliminates need for offset bending conduit
- Available in a variety of riveted assemblies
- Helps eliminate multiple beam clamps or strut assemblies
Specifications
| Finish | nVent CADDY Armour |
| Material | Spring Steel |
Brochure
Installation Manual / Instruction Sheet

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.