nVent CADDY Swift Clip Strut Clamp for Tube/Pipe
Hover to magnify image or click to enlarge
nVent CADDY Swift Clip Strut Clamp for Tube/Pipe
Details
Application images
Resources
Video
Features
- Secures pipe while allowing it to expand, preventing cracked and fractured joints
- Snap-in and twist installation requires no tools
- Fits directly into vertical and horizontal strut channels
- Use for installation of refrigeration, A/C tubing and PEX piping in horizontal and vertical channels
- Compliant with UL® 2043 and suitable for use in air handling (plenum) spaces
Specifications
| Working Temperature | -40 to 140 °C |
| Working Temperature | -40 to 284 °F |
| Material | Polyamide |

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.