nVent CADDY Self-Cutting Cable Tie
        
        Hover to magnify image or click to enlarge
      
        nVent CADDY Self-Cutting Cable Tie
The nVent CADDY Self-Cutting Cable Tie is a versatile, tool-free datacom solution for bundling large amounts of cables. This simple, yet innovative product features a built-in cutting blade to ensure a secure fastening and a safe, clean tie-off finish. Made from durable 6/6 nylon, the Self-Cutting Cable Tie boasts a robust 50lb/ 22Kg of tensile strength.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                                      
            
      
  
          
                    
      
    
  
        
                                                                          Related Products
          
          
        
        
                        
            
        
  
  
  
      
    
  
        
                                          Features
- Eliminates sharp edges and protects exposed skin from cuts during installation
 - Lock and twist to cut, no cutting tools required
 - Different colors including a black UV-protected version to meet specific needs
 - RoHS (Restriction of Hazardous Substances Directive) compliant
 - Halogen free
 - cULus Listed to UL 62275/CSA C22.2 No. 62275, UL Certified to IEC 62275
 
Specifications
| Complies With | IEC® 60695-2-11 (Glow Wire Test 960 °C) | 
Certifications
        ANSI/UL 1565, EN IEC 62275 
      
      
              
          English
        
      
          
      UL ZODZ.E125869
    
      
        ANSI/UL 1565, EN IEC 62275 
      
      
      
          
      UL ZODZ.E125869
    
      
        cUL ZODZ7.E125869 
      
      
              
          English
        
      
          
      ANSI/UL 1565, EN IEC 62275
    
      
        cUL ZODZ7.E125869 
      
      
      
          
      ANSI/UL 1565, EN IEC 62275
    
      

- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.