Skip to main content

Please Select Your Country/Language Preferences

nVent CADDY Rod Lock Prefabricated Strut Assembly

nVent CADDY Rod Lock Prefab Strut Assemblies increase overall productivity and job site safety when working with trapeze and threaded rods. With our innovative nVent CADDY “push-to-install” technology, quickly create, install and adjust multi-level trapeze assemblies by simply pushing threaded rod through the mounting hole and setting into place without the need for tools.

Ready to use out-of-the-box, the Rod Lock Prefab Assemblies quickly install on-site or can be prefabricated in advance. To further expedite the process and meet contractors' specific needs, nVent CADDY offers Made-to-Order (MTO) options that are fully customizable. Contact your local nVent CADDY Representative for more information about our prefabricated options.

Read more Read less Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Strut Type A (1 5/8" x 1 5/8")
Strut Type A (41 x 41 mm)
Finish Electrogalvanized;Pregalvanized
Material Steel
Data Copied
Metric   |   Imperial

Diagrams

Application images Resources
Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy