nVent CADDY Rod Lock Prefabricated Strut Assembly
nVent CADDY Rod Lock Prefabricated Strut Assembly
nVent CADDY Rod Lock Prefab Strut Assemblies increase overall productivity and job site safety when working with trapeze and threaded rods. With our innovative nVent CADDY “push-to-install” technology, quickly create, install and adjust multi-level trapeze assemblies by simply pushing threaded rod through the mounting hole and setting into place without the need for tools.
Ready to use out-of-the-box, the Rod Lock Prefab Assemblies quickly install on-site or can be prefabricated in advance. To further expedite the process and meet contractors' specific needs, nVent CADDY offers Made-to-Order (MTO) options that are fully customizable. Contact your local nVent CADDY Representative for more information about our prefabricated options.
Details
Application images
Resources
Accessories
Features
- Slot-to-slot configuration allows cartridges to adjust up to ¼ in on each end from the center of the slot
- Accommodates slight variation in rod-to-rod position of the trapeze
- Lock nut can easily be tightened without the use of tools
- Works with all accessories that fit standard A type strut channels
Specifications
| Strut Type | A (1 5/8" x 1 5/8") |
| Strut Type | A (41 x 41 mm) |
| Finish | Electrogalvanized;Pregalvanized |
| Material | Steel |
Brochure
Catalog
Data Sheet
Installation Manual / Instruction Sheet
Technical Handbook
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.