nVent CADDY Pyramid Rooftop Anchor
Hover to magnify image or click to enlarge
nVent CADDY Pyramid Rooftop Anchor
nVent CADDY Pyramid Rooftop Anchors provide an ideal method of installing rooftop anchor points for bracing applications. The installation provides a watertight membrane seal to the roof deck. Superior membrane protection compared to other evasive anchoring and ballasting techniques that can void warranties. The anchors come in TPO, PVC and EPDM single ply materials, along with modified asphalt surface.
Details
Application images
Resources
Features
- Anchors require minimal roof membrane penetration
- System preserves membrane manufacturers’ warranty
- Matching membrane material allows for consistent performance and aesthetic
- Installation creates a watertight seal, eliminating water intrusion and damage to the structure
Specifications
Brochure
Catalog
Engineering Specification
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.