nVent CADDY Pyramid RL Fixed Roller Support
Hover to magnify image or click to enlarge
nVent CADDY Pyramid RL Fixed Roller Support
Details
Application images
Resources
CAD
Features
- Roller-based support designed specifically for rooftop applications
- Roller capability allows longitudinal movement of pipe, resulting from thermal expansion or contraction
- Polymeric rollers ensure corrosion free rotation
- Foam bottom offers low abrasion interface for better roof membrane protection
- Compatible with roof surfaces including single ply, bituminous, metal and spray foam
- Ready to use out of the box, saving installation time and labor
- Hot-dip galvanized and UV stabilized for long lasting performance
Specifications
| Static Load Safety Factor | 3:1 |
| Finish | Hot-Dip Galvanized |
| Material | Polyethylene;Polypropylene;Steel |
| Temperature | -45 to 65 °C |
| Temperature | -50 to 150 °F |
Brochure
Catalog
Engineering Specification
Installation Manual / Instruction Sheet
Certifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.